Crimp contact, PV-FT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1704927
1704928
1704930
1704931
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

2.16 €

1000 7 Days Pin2.5|44|4

2.16 €

1000 18 Days Pin6|66|6

2.16 €

1000 7 Days Bus2.5|44|4

2.16 €

1000 18 Days Bus6|66|6

Loading...

  1. 1

Basic information

Ambient temperature(°C) -40|85 Type of electric connection Other Material of contact surface Silver
Strip length(mm) 8 Diameter plug-in contact(mm) - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Max. rated current of one contact(A) - Material contact Copper
Min. number of insertion cycles - Type of contact -

Tech Support