Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length (mm) | Thread type | |
---|---|---|---|---|---|---|---|
6.98 € | 50 | 19 Days | 9.5 | - | |||
7.33 € | 50 | 19 Days | 10 | - | |||
7.61 € | 50 | 12 Days | 10 | - | |||
7.83 € | 50 | 12 Days | 13 | - | |||
13.03 € | 25 | 12 Days | 13 | - | |||
18.83 € | 10 | 12 Days | 15 | - | |||
28.44 € | 10 | 12 Days | 15 | - | |||
6.98 € | 50 | 19 Days | 12 | Metric | |||
7.33 € | 50 | 12 Days | 10 | Metric | |||
7.61 € | 50 | 12 Days | 12 | Metric | |||
7.83 € | 50 | 12 Days | 13 | Metric | |||
13.03 € | 25 | 12 Days | 13 | Metric | |||
18.83 € | 10 | 19 Days | 15 | Metric | |||
28.44 € | 10 | 12 Days | 15 | Metric | |||
6.55 € | 50 | 19 Days | 10 | - | |||
6.59 € | 50 | 12 Days | 10 | - | |||
6.86 € | 50 | 12 Days | 10 | - | |||
7.05 € | 50 | 12 Days | 13 | - | |||
11.72 € | 25 | 12 Days | 13 | - | |||
16.95 € | 20 | 12 Days | 15 | - | |||
25.59 € | 10 | 12 Days | 15 | - | |||
6.55 € | 50 | 19 Days | 12 | Metric | |||
6.59 € | 50 | 12 Days | 10 | Metric | |||
6.59 € | 50 | 12 Days | 12 | Metric | |||
7.05 € | 50 | 12 Days | 13 | Metric | |||
11.72 € | 25 | 12 Days | 15 | Metric | |||
16.95 € | 20 | 12 Days | 15 | Metric |
Loading...
Colour | Black | Material | Other | Model | - |
---|---|---|---|---|---|
Halogen free | true | Shock resistant | - | RAL-number | - |
Surface protection | Other | Wrench width(mm) | - | Bend radius protection/trumpet flare | false |
With strain relief | false | Screened | - | EMC-version | - |
Glass-fibre reinforced | - | Type of sealing | - | Material quality | Other |
Working temperature(°C) | -|- | Pitch thread(mm) | - | Explosion-tested version | - |
Flat cable coupling | - | Multi seal area | - | With locknut | false |
Hexagon angular dimension(mm) | - | Separable screw gland | - | Suitable for cable diameter(mm) | -|- |
Degree of protection (IP) | - | For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - |
Nominal thread size metric/PG | - | For Ex-Zone dust | - | For armoured cable | - |
Snapping in opening | - |