Manufacturer part number: 1411191
Brand: PHOENIX CONTACT
Price: 19.11 €
Delivery time: 7 Days
Thread length: 8 mm
Wrench width: 34 mm
Hexagon angular dimension: 36 mm
Suitable for cable diameter: 14|21 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411191
Part Number
|
---|
1411191 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length (mm) | Wrench width (mm) | Hexagon angular dimension (mm) | Suitable for cable diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
19.11 € | 10 | 7 Days | 8 | 34 | 36 | 14|21 |
Loading...
Colour | Other | Material | Other | Thread type | Metric |
---|---|---|---|---|---|
Model | - | Halogen free | false | Shock resistant | false |
RAL-number | - | Surface protection | Other | Bend radius protection/trumpet flare | false |
With strain relief | true | Screened | - | EMC-version | - |
Glass-fibre reinforced | false | Type of sealing | - | Material quality | Other |
Working temperature(°C) | -40|100 | Pitch thread(mm) | 1.5 | Explosion-tested version | - |
Flat cable coupling | false | Multi seal area | - | With locknut | false |
Separable screw gland | - | Degree of protection (IP) | IP68 | For Ex-zone gas | - |
Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - | For Ex-Zone dust | - |
For armoured cable | - | Snapping in opening | - |
This page is Cable gland, G-INSEC, part number 1411191.
You can find the detail information about specifications and dimensions on part number 1411191.
Part Number |
---|
1411193 |
1411194 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread length (mm) | Wrench width (mm) | Hexagon angular dimension (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
83.48 € | 3 | 7 Days | 9 | 55 | 60 | 24|35 | |||
125.03 € | 2 | 26 Days | 10 | 65 | 70 | 32|42 |