Fuse set, FUSE / TE5 (2905969)

Fuse set, FUSE / TE5 2905969

Product Details:

Manufacturer part number: 2905969

Brand: PHOENIX CONTACT

Price: 19.25

Delivery time: 56 Days


Technical Data:

Nominal current: 0.8 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905969

Part Number
2905969
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)

19.25 €

10 56 Days 0.8

Loading...

  1. 1

Basic information

Width(mm) - Type of current - Release characteristic -
Colour code - Length(mm) - Nominal voltage AC(V) -
Nominal voltage DC(V) -

This page is Fuse set, FUSE / TE5, part number 2905969.
You can find the detail information about specifications and dimensions on part number 2905969.

Variation of this product

Part Number
2905276
2905277
2905605
2906091
2906442
2906444
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)

20.40 €

9 35 Days 0.5

14.95 €

13 35 Days 1

20.80 €

9 35 Days 6.3

27.05 €

10 35 Days 0.2

41.85 €

10 35 Days 3.15

27.65 €

7 35 Days 2

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360