Crimp contact, SM (1605743)

Crimp contact, SM 1605743

Product Details:

Manufacturer part number: 1605743

Brand: PHOENIX CONTACT

Price: 2.62

Delivery time: 54 Days


Technical Data:

Contact type: Pin

Strip length: 7 mm

Diameter plug-in contact: 3.6 mm

Connectable conductor cross section solid-core: 0.75|1.5 mm²

Material contact: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605743

Part Number
1605743
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Strip length
(mm)
Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Material contact

2.62 €

80 54 Days Pin73.60.75|1.5Other

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Type of electric connection Crimp connection Material of contact surface -
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Max. rated current of one contact(A) - Min. number of insertion cycles - Type of contact -

This page is Crimp contact, SM, part number 1605743.
You can find the detail information about specifications and dimensions on part number 1605743.

Variation of this product

Part Number
1605738
1605739
1605741
1605745
1605747
1605749
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Strip length
(mm)
Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Material contact

2.83 €

100 54 Days Pin-20.25|1Other

2.83 €

100 54 Days Pin-21|2.5Other

2.83 €

100 54 Days Pin-22.5|4Other

2.48 €

80 54 Days Pin-3.64|6Other

2.50 €

80 54 Days Pin-3.66|10Other

4.96 €

40 54 Days Pin-3.61|2.5Other

Tech Support