Crimp contact, CK2.5-ED (1663873)

Crimp contact, CK2.5-ED 1663873

Product Details:

Manufacturer part number: 1663873

Brand: PHOENIX CONTACT

Price: 0.39

Delivery time: 33 Days


Technical Data:

Connectable conductor cross section solid-core: 2.5|2.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 2.5|2.5 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 2.5|2.5 mm²

Connectable conductor cross section multi-wired: 2.5|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1663873

Part Number
1663873
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

0.39 €

500 33 Days 2.5|2.52.5|2.52.5|2.52.5|2.5

Loading...

  1. 1

Basic information

Contact type Pin Ambient temperature(°C) -40|125 Type of electric connection Crimp connection
Material of contact surface Silver Strip length(mm) 7.5 Diameter plug-in contact(mm) 2.5
Max. rated current of one contact(A) - Material contact Other copper alloys Min. number of insertion cycles -
Type of contact -

This page is Crimp contact, CK2.5-ED, part number 1663873.
You can find the detail information about specifications and dimensions on part number 1663873.

Variation of this product

Part Number
1663857
1663860
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)

0.39 €

500 58 Days 1|11|11|11|1

0.37 €

500 78 Days 1.5|1.51.5|1.51.5|1.51.5|1.5

Tech Support