Manufacturer part number: 1607916
Brand: PHOENIX CONTACT
Price: 101.16 €
Delivery time: 54 Days
Contact type: Bus
Material of contact surface: Silver
Diameter plug-in contact: 10 mm
Connectable conductor cross section solid-core: 10|10 mm²
Material contact: Other copper alloys
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607916
Part Number
|
---|
1607916 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Material of contact surface | Diameter plug-in contact (mm) | Connectable conductor cross section solid-core (mm²) | Material contact | |
---|---|---|---|---|---|---|---|---|---|---|
101.16 € | 4 | 54 Days | Bus | Silver | 10 | 10|10 | Other copper alloys |
Loading...
Ambient temperature(°C) | -|- | Type of electric connection | Crimp connection | Strip length(mm) | - |
---|---|---|---|---|---|
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Max. rated current of one contact(A) | - | Min. number of insertion cycles | - | Type of contact | - |
This page is Crimp contact, SL, part number 1607916.
You can find the detail information about specifications and dimensions on part number 1607916.
Part Number |
---|
1607913 |
1607914 |
1607915 |
1607917 |
1607918 |
1607919 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type | Material of contact surface | Diameter plug-in contact (mm) | Connectable conductor cross section solid-core (mm²) | Material contact |
---|---|---|---|---|---|---|---|---|---|---|
87.96 € | 4 | 54 Days | Pin | Silver | 10 | 25|25 | Other copper alloys | |||
93.88 € | 4 | 54 Days | Pin | Silver | 10 | 35|35 | Other copper alloys | |||
99.90 € | 4 | 54 Days | Pin | Silver | 10 | 50|50 | Other copper alloys | |||
101.16 € | 4 | 54 Days | Bus | Silver | 10 | 16|16 | Other copper alloys | |||
102.59 € | 4 | 54 Days | Bus | Silver | 10 | 25|25 | Other copper alloys | |||
105.60 € | 4 | 54 Days | Bus | Silver | 10 | 35|35 | Other copper alloys |