Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607772
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | Other | With PE-connection | false | Material assembly frame | - |
Type of fixing element | - | Mounting type of the fixing element | - | Fixing direction | - |
Type of mounting rail | - |
This page is Square mounting flange, ST-Z0003, part number 1607772.
You can find the detail information about specifications and dimensions on part number 1607772.