Plug-PP-H (3061884)

Plug-PP-H 3061884

Product Details:

Manufacturer part number: 3061884

Brand: PHOENIX CONTACT

Price: 12.88

Delivery time: 7 Days


Technical Data:

Number of poles: 20

Width/grid dimension: 104 mm

Total number of poles (without ground contact): 20

Connectable conductor cross section solid-core: 0.14|4 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.14|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3061884

Part Number
3061884
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Width/grid dimension
(mm)
Total number of poles (without ground contact) Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section
(mm²)
Rated current In
(A)

12.88 €

20 7 Days 20104200.14|40.14|2.50.14|2.50.14|2.50.14|424

Loading...

  1. 1

Basic information

Model - Rated voltage(V) 500 Type of electric connection Spring clamp connection
Tackable true

This page is Plug-PP-H, part number 3061884.
You can find the detail information about specifications and dimensions on part number 3061884.

Variation of this product

Part Number
3061897
3061899
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Width/grid dimension
(mm)
Total number of poles (without ground contact) Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section
(mm²)
Rated current In
(A)

15.51 €

20 47 Days 24124.8240.14|40.14|2.50.14|2.50.14|2.50.14|424

12.62 €

20 23 Days 2070200.14|1.50.14|10.14|1.50.14|1.50.14|1.517.5

Tech Support