Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1077117
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 50 | With wire protection | false | Number of poles | 8 |
Contact type | Pin | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 0.8 | Type of electric connection | - | Material of contact surface | Gold |
Over voltage category | III | Pollution degree | 3 | Diameter plug-in contact(mm) | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false | Material contact | Other copper alloys |
Material connector of connector insert | Thermoplastic | Rated current In(A) | 1 | Material of contact insert | - |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
This page is Contact insert, HC-Q, part number 1077117.
You can find the detail information about specifications and dimensions on part number 1077117.
Part Number |
---|
1077119 |
1077120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (°C) | Contact insert without contacts |
---|---|---|---|---|---|---|---|
8.89 € | 21 | 7 Days | -40|70 | true | |||
8.71 € | 21 | 53 Days | -25|60 | true |