Manufacturer part number: 1884979
Brand: PHOENIX CONTACT
Price: 3.63 €
Delivery time: 25 Days
Rated voltage: 400 V
Number of poles: 2
Rated surge voltage: 6 kV
Rated current In: 20 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1884979
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With wire protection | false | Contact type | Pin | Ambient temperature(°C) | -40|100 |
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Type of electric connection | Soldering connection |
Material of contact surface | Tin | Over voltage category | III | Pollution degree | 3 |
Diameter plug-in contact(mm) | - | Contact insert without contacts | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
With protective conductor | false | Material contact | Other | Material connector of connector insert | Thermoplastic |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |
This page is Contact insert, VC-AMLV, part number 1884979.
You can find the detail information about specifications and dimensions on part number 1884979.
Part Number |
---|
1884872 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Number of poles | Rated surge voltage (kV) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|
3.91 € | 50 | 29 Days | 250 | 6 | 4 | 10 |