Contact insert, HC-A03 (1585210)

Contact insert, HC-A03 1585210

Product Details:

Manufacturer part number: 1585210

Brand: PHOENIX CONTACT

Price: 10.14

Delivery time: 7 Days


Technical Data:

Contact type: Pin

Type of electric connection: Screw connection

Connectable conductor cross section solid-core: 0.5|2.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.5|2.5 mm²

Connectable conductor cross section fine-strand without cable end sleeve: 0.5|2.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1585210

Part Number
1585210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Type of electric connection Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material contact

10.14 €

18 7 Days PinScrew connection0.5|2.50.5|2.50.5|2.5Other copper alloys

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 230 With wire protection false Number of poles 3
Ambient temperature(°C) -40|125 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Material of contact surface Other Over voltage category III
Pollution degree 3 Diameter plug-in contact(mm) 1.6 Contact insert without contacts false
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true Material connector of connector insert Thermoplastic
Rated current In(A) 16 Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is Contact insert, HC-A03, part number 1585210.
You can find the detail information about specifications and dimensions on part number 1585210.

Variation of this product

Part Number
1585223
1585252
1585265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Type of electric connection Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Material contact

10.14 €

18 7 Days BusScrew connection0.5|2.50.5|2.50.5|2.5Other copper alloys

8.19 €

23 7 Days PinSpring clamp connection0.14|1.50.14|1.50.14|1.5-

8.19 €

23 7 Days BusSpring clamp connection0.14|1.50.14|1.50.14|1.5-

Tech Support