Crimp contact, CDC-MP (1016660)

Crimp contact, CDC-MP 1016660

Product Details:

Manufacturer part number: 1016660

Brand: PHOENIX CONTACT

Price: 0.37

Delivery time: 18 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1016660

Part Number
1016660
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.37 €

500 18 Days

Loading...

  1. 1

Basic information

Contact type Bus Ambient temperature(°C) -|- Type of electric connection Other
Material of contact surface - Strip length(mm) - Diameter plug-in contact(mm) -
Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Max. rated current of one contact(A) - Material contact -
Min. number of insertion cycles - Type of contact -

This page is Crimp contact, CDC-MP, part number 1016660.
You can find the detail information about specifications and dimensions on part number 1016660.

Variation of this product

Part Number
1016659
1016661
1016662
1016663
1016664
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

0.37 €

3000 12 Days

0.37 €

5000 12 Days

0.37 €

500 18 Days

0.37 €

5000 12 Days

0.37 €

500 18 Days

Tech Support