Manufacturer part number: 1605566
Brand: PHOENIX CONTACT
Price: 2.78 €
Delivery time: 61 Days
Contact type: Bus
Material of contact surface: Gold
Diameter plug-in contact: 1 mm
Connectable conductor cross section solid-core: 0.5|1.5 mm²
Material contact: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1605566
Part Number
|
---|
1605566 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Material of contact surface | Diameter plug-in contact (mm) | Connectable conductor cross section solid-core (mm²) | Material contact | |
---|---|---|---|---|---|---|---|---|---|---|
2.78 € | 100 | 61 Days | Bus | Gold | 1 | 0.5|1.5 | - |
Loading...
Ambient temperature(°C) | -|- | Type of electric connection | Crimp connection | Strip length(mm) | - |
---|---|---|---|---|---|
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Max. rated current of one contact(A) | - | Min. number of insertion cycles | - | Type of contact | - |
This page is Crimp contact, SF, part number 1605566.
You can find the detail information about specifications and dimensions on part number 1605566.
Configure
Basic Attributes
Type
Contact type
Material of contact surface
Diameter plug-in contact(mm)
Connectable conductor cross section solid-core(mm²)
Material contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1068813 |
1068814 |
1605481 |
1605626 |
1605628 |
1605631 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact type | Material of contact surface | Diameter plug-in contact (mm) | Connectable conductor cross section solid-core (mm²) | Material contact |
---|---|---|---|---|---|---|---|---|---|---|
1.07 € | 500 | 86 Days | Pin | - | 2 | -|- | Other | |||
1.14 € | 500 | 86 Days | Pin | - | 2 | -|- | Other | |||
3.19 € | 100 | 61 Days | Bus | Gold | 1 | 0.14|1 | - | |||
1.40 € | 150 | 61 Days | Pin | - | 2 | 4|4 | Other | |||
2.38 € | 100 | 61 Days | Bus | - | 2 | 4|4 | Other | |||
2.38 € | 100 | 61 Days | Bus | - | 2 | 0.75|1.5 | Other |