Fixed bridge, SCBI (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3001732

Part Number
3001732
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.45 €

410 91 Days

Loading...

  1. 1

Basic information

Colour Other Mounting method - Model Other
Insulated false Rated voltage(V) - Modular spacing(mm) 5.2
Number of bridged clamps 2 With shock protection false Rated current In(A) -
Explosion-tested version 'Ex e' false

This page is Fixed bridge, SCBI, part number 3001732.
You can find the detail information about specifications and dimensions on part number 3001732.

Tech Support