Crimp contact, CK1.6-ED

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1663365

Part Number
1663365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.78 €

300 7 Days

Loading...

  1. 1

Basic information

Contact type Pin Ambient temperature(°C) -40|125 Type of electric connection Crimp connection
Material of contact surface Silver Strip length(mm) 8 Diameter plug-in contact(mm) 1.6
Connectable conductor cross section solid-core(mm²) 0.75|1 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.75|1 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.75|1
Connectable conductor cross section multi-wired(mm²) 0.75|1 Max. rated current of one contact(A) - Material contact Other copper alloys
Min. number of insertion cycles - Type of contact -

This page is Crimp contact, CK1.6-ED, part number 1663365.
You can find the detail information about specifications and dimensions on part number 1663365.

Tech Support