Contact insert, HC-Q07

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1418623
1418624
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

8.11 €

23 7 Days Bus

8.11 €

23 7 Days Pin

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 400 With wire protection false Number of poles 7
Ambient temperature(°C) -40|125 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 6 Type of electric connection Crimp connection Material of contact surface Other
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) 1.6
Contact insert without contacts true Connectable conductor cross section solid-core(mm²) 0.14|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true
Material contact Other copper alloys Material connector of connector insert Thermoplastic Rated current In(A) 12
Material of contact insert - Min. number of insertion cycles - Number of power contacts -
Number of control contacts -

Tech Support