Manufacturer part number: 1047319
Brand: PHOENIX CONTACT
Price: 11.02 €
Delivery time: 7 Days
Number of poles: 3
Connection size thread: M20
Pole codification: L, N, PE
Colour coding/contact insert: Other
Colour of the separate adapter piece: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1047319
Part Number
|
---|
1047319 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Connection size thread | Pole codification | Colour coding/contact insert | Colour of the separate adapter piece | |
---|---|---|---|---|---|---|---|---|---|---|
11.02 € | 17 | 7 Days | 3 | M20 | L, N, PE | Other | Other |
Loading...
Contact material | Other | Width(mm) | - | Model | - |
---|---|---|---|---|---|
Halogen free | true | Height(mm) | - | Connection type | - |
Colour housing | - | Locking mechanism | - | Rated current(A) | 20 |
Rated voltage(V) | 690 | Length(mm) | - | Material housing | Other |
Surface finish contacts | - | Pollution degree | - | Angle of plug | - |
Mechanical coding | false | Rated surge voltage(kV) | 6 | Continuity resistor(mOhm) | - |
Angle of inclination(°) | -|- | Degree of protection (IP) | IP66 | Number of connections per pole | 1 |
Fire load(kWh) | - | Built-in version | - | Connection cross section (fine-strand)(mm²) | -|- |
Connection cross section (solid-core)(mm²) | -|- | Max. continuous temperature resistance contact part(°C) | - | Max. continuous temperature resistance strain relief(°C) | - |
Length soldering pin(mm) | - | Wall thickness housing(mm) | - |
This page is Panel feed-through, IPD WD, part number 1047319.
You can find the detail information about specifications and dimensions on part number 1047319.
Part Number |
---|
1047321 |
1047322 |
1047324 |
1047344 |
1047345 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Connection size thread | Pole codification | Colour coding/contact insert | Colour of the separate adapter piece |
---|---|---|---|---|---|---|---|---|---|---|
11.02 € | 17 | 7 Days | 3 | M20 | L, N, PE | Black | Black | |||
11.02 € | 17 | 7 Days | 3 | M25 | L, N, PE | Other | Other | |||
11.02 € | 17 | 7 Days | 3 | M25 | L, N, PE | Black | Black | |||
12.32 € | 15 | 7 Days | 5 | M25 | - | Other | Other | |||
12.32 € | 15 | 7 Days | 5 | M25 | - | Black | Black |