Manufacturer part number: 1607516
Brand: PHOENIX CONTACT
Price: 11.40 €
Delivery time: 28 Days
Number of poles: 4
Ambient temperature: -|- °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607516
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 690 | With wire protection | false | Contact type | Pin |
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 6 |
Type of electric connection | Soldering connection | Material of contact surface | Silver | Over voltage category | III |
Pollution degree | 3 | Diameter plug-in contact(mm) | - | Contact insert without contacts | false |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false | Material contact | Other |
Material connector of connector insert | Thermoplastic | Rated current In(A) | 63 | Material of contact insert | - |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
This page is Contact insert, VC-AML, part number 1607516.
You can find the detail information about specifications and dimensions on part number 1607516.
Part Number |
---|
1607523 |
1607530 |
1607537 |
1607544 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Ambient temperature (°C) |
---|---|---|---|---|---|---|---|
11.25 € | 20 | 25 Days | 5 | -40|100 | |||
13.73 € | 15 | 28 Days | 5 | -|- | |||
15.73 € | 15 | 28 Days | 7 | -40|100 | |||
18.32 € | 10 | 28 Days | 7 | -40|100 |