Contact insert, VC-D4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1855047
1855089
1884775
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Material of contact surface

11.19 €

20 25 Days PinSilver

11.19 €

20 25 Days Bus-

11.19 €

20 28 Days Bus-

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 250 With wire protection false Number of poles 65
Ambient temperature(°C) -40|125 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Crimp connection Over voltage category III
Pollution degree 2 Diameter plug-in contact(mm) 1.6 Contact insert without contacts false
Connectable conductor cross section solid-core(mm²) 0.14|1.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|1.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.14|1.5
Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true Material contact Other
Material connector of connector insert Thermoplastic Rated current In(A) 10 Material of contact insert -
Min. number of insertion cycles - Number of power contacts - Number of control contacts -

Tech Support