Mounting frame, SI-M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1404493
1404494
1407588
1407589
1407592
1407593
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

53.12 €

4 7 Days 66

84.37 €

3 7 Days 131

57.82 €

4 33 Days 66

93.77 €

2 33 Days 131

54.70 €

4 7 Days 66

87.44 €

3 7 Days 131

Loading...

  1. 1

Basic information

Material Plastic Height(mm) 34.5 Suitable for enclosure building width(mm) -
Number of height units - Surface finishing Other Suitable for enclosure building height(mm) -

Tech Support