RJ45 Socket insert, CUC-I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417274

Part Number
1417274
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.26 €

12 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 72 With wire protection false Number of poles 8
Contact type - Ambient temperature(°C) -25|70 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 - Rated surge voltage(kV) 1 Type of electric connection -
Material of contact surface Other Over voltage category - Pollution degree -
Diameter plug-in contact(mm) - Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor false Material contact Other Material connector of connector insert Thermoplastic
Rated current In(A) - Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is RJ45 Socket insert, CUC-I, part number 1417274.
You can find the detail information about specifications and dimensions on part number 1417274.

Tech Support