Manufacturer part number: 0710853
Brand: PHOENIX CONTACT
Price: 0.45 €
Delivery time: 96 Days
Mounting method: Screwable
Insulated: true
Number of bridged clamps: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0710853
Colour | Orange | Model | Other | Rated voltage(V) | - |
---|---|---|---|---|---|
Modular spacing(mm) | 5.2 | With shock protection | false | Rated current In(A) | - |
Explosion-tested version 'Ex e' | false |
This page is Insertion bridge, EBL, part number 0710853.
You can find the detail information about specifications and dimensions on part number 0710853.
Part Number |
---|
0710866 |
0710879 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Insulated | Number of bridged clamps |
---|---|---|---|---|---|---|---|---|
0.68 € | 300 | 21 Days | - | false | 3 | |||
2.04 € | 100 | 96 Days | - | false | 10 |