Contact insert, HC-Q05 (1406537)

Contact insert, HC-Q05 1406537

Product Details:

Manufacturer part number: 1406537

Brand: PHOENIX CONTACT

Price: 6.08

Delivery time: 7 Days


Technical Data:

Contact type: Bus


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1406537

Part Number
1406537
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

6.08 €

30 7 Days Bus

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) 230 With wire protection false Number of poles 5
Ambient temperature(°C) -40|125 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Rated surge voltage(kV) 4 Type of electric connection Crimp connection Material of contact surface Other
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) 2.5
Contact insert without contacts true Connectable conductor cross section solid-core(mm²) 0.5|2.5 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|2.5
Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|2.5 Connectable conductor cross section multi-wired(mm²) -|- With protective conductor true
Material contact Other copper alloys Material connector of connector insert Thermoplastic Rated current In(A) 20
Material of contact insert - Min. number of insertion cycles - Number of power contacts -
Number of control contacts -

This page is Contact insert, HC-Q05, part number 1406537.
You can find the detail information about specifications and dimensions on part number 1406537.

Variation of this product

Part Number
1406538
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type

6.08 €

30 7 Days Pin

Tech Support