D-SUB Crimp contact, CUC-DSC (1418788)

D-SUB Crimp contact, CUC-DSC 1418788

Product Details:

Manufacturer part number: 1418788

Brand: PHOENIX CONTACT

Price: 0.93

Delivery time: 7 Days


Technical Data:

Contact type: Bus

Ambient temperature: -55|130 °C

Diameter plug-in contact: 1 mm

Connectable conductor cross section solid-core: 0.2|0.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.2|0.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1418788

Part Number
1418788
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Ambient temperature
(°C)
Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Max. rated current of one contact
(A)

0.93 €

200 7 Days Bus-55|13010.2|0.50.2|0.50.2|0.50.2|0.55

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Material of contact surface - Strip length(mm) -
Material contact Other copper alloys Min. number of insertion cycles - Type of contact -

This page is D-SUB Crimp contact, CUC-DSC, part number 1418788.
You can find the detail information about specifications and dimensions on part number 1418788.

Variation of this product

Part Number
1418784
1418786
1418787
1418789
1418790
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Ambient temperature
(°C)
Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Max. rated current of one contact
(A)

0.58 €

400 61 Days Pin-55|13010.08|0.120.08|0.120.08|0.120.08|0.125

0.40 €

500 7 Days Pin-55|13010.2|0.50.2|0.50.2|0.50.2|0.55

0.92 €

200 7 Days Bus-55|13010.08|0.120.08|0.120.08|0.120.08|0.125

0.38 €

500 61 Days Pin-55|1150.760.08|0.340.08|0.340.08|0.340.08|0.343

0.57 €

400 61 Days Bus-55|115-0.08|0.340.08|0.340.08|0.340.08|0.343

Tech Support