Reducing bridge, RB UT (3047264)

Reducing bridge, RB UT 3047264

Product Details:

Manufacturer part number: 3047264

Brand: PHOENIX CONTACT

Price: 0.83

Delivery time: 7 Days


Technical Data:

Modular spacing: 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3047264

Part Number
3047264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Modular spacing
(mm)

0.83 €

220 7 Days 9.5

Loading...

  1. 1

Basic information

Colour Red Mounting method Other Model Other
Insulated true Rated voltage(V) - Number of bridged clamps 2
With shock protection false Rated current In(A) - Explosion-tested version 'Ex e' false

This page is Reducing bridge, RB UT, part number 3047264.
You can find the detail information about specifications and dimensions on part number 3047264.

Variation of this product

Part Number
3047086
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Modular spacing
(mm)

1.83 €

100 7 Days 10.2

Tech Support