Manufacturer part number: 2303239
Brand: PHOENIX CONTACT
Price: 2.30 €
Delivery time: 7 Days
Mounting method: Screwable
Insulated: true
Modular spacing: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2303239
Colour | Other | Model | Other | Rated voltage(V) | - |
---|---|---|---|---|---|
Number of bridged clamps | 2 | With shock protection | false | Rated current In(A) | - |
Explosion-tested version 'Ex e' | false |
This page is Switching Jumper, USBR, part number 2303239.
You can find the detail information about specifications and dimensions on part number 2303239.
Part Number |
---|
3001356 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Insulated | Modular spacing (mm) |
---|---|---|---|---|---|---|---|---|
2.03 € | 100 | 7 Days | - | false | - |