Contact insert set, VC-TR (1607226)

Contact insert set, VC-TR 1607226

Product Details:

Manufacturer part number: 1607226

Brand: PHOENIX CONTACT

Price: 35.06

Delivery time: 25 Days


Technical Data:

Rated voltage: 250 V

Number of poles: 30

Rated surge voltage: 4 kV

Connectable conductor cross section solid-core: 1.5|1.5 mm²

Connectable conductor cross section fine-strand with cable end sleeve: 0.14|1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1607226

Part Number
1607226
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Number of poles Rated surge voltage
(kV)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

35.06 €

10 25 Days 2503041.5|1.50.14|1.50.14|1.510

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
With wire protection false Contact type Bus Ambient temperature(°C) -40|100
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection
Material of contact surface Tin Over voltage category III Pollution degree 3
Diameter plug-in contact(mm) - Contact insert without contacts false Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor false Material contact Other Material connector of connector insert Thermoplastic
Material of contact insert - Min. number of insertion cycles - Number of power contacts -
Number of control contacts -

This page is Contact insert set, VC-TR, part number 1607226.
You can find the detail information about specifications and dimensions on part number 1607226.

Variation of this product

Part Number
1607154
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Number of poles Rated surge voltage
(kV)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

17.27 €

15 25 Days 400662.5|2.50.2|40.2|420

Tech Support