Manufacturer part number: 0901015
Brand: PHOENIX CONTACT
Price: 3.35 €
Delivery time: 12 Days
Colour: Grey
Rated current In: - A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0901015
Mounting method | - | Model | Other | Insulated | false |
---|---|---|---|---|---|
Rated voltage(V) | - | Modular spacing(mm) | - | Number of bridged clamps | - |
With shock protection | false | Explosion-tested version 'Ex e' | false |
This page is Continuous plug-in bridge, FBST, part number 0901015.
You can find the detail information about specifications and dimensions on part number 0901015.
Part Number |
---|
2967976 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated current In (A) |
---|---|---|---|---|---|---|---|
17.95 € | 20 | 7 Days | Brown | 32 |