Contact insert, VC-TFS (1607481)

Contact insert, VC-TFS 1607481

Product Details:

Manufacturer part number: 1607481

Brand: PHOENIX CONTACT

Price: 23.07

Delivery time: 26 Days


Technical Data:

Rated voltage: 690 V

Number of poles: 7

Rated surge voltage: 6 kV

Material of contact surface: Silver

Connectable conductor cross section solid-core: 0.5|16 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1607481

Part Number
1607481
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated voltage
(V)
Number of poles Rated surge voltage
(kV)
Material of contact surface Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

23.07 €

10 26 Days 69076Silver0.5|160.5|160.5|160.5|1670

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
With wire protection false Contact type Bus Ambient temperature(°C) -40|100
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Type of electric connection Screw connection
Over voltage category III Pollution degree 3 Diameter plug-in contact(mm) -
Contact insert without contacts false With protective conductor true Material contact Other
Material connector of connector insert Thermoplastic Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is Contact insert, VC-TFS, part number 1607481.
You can find the detail information about specifications and dimensions on part number 1607481.

Variation of this product

Part Number
1583536
1607474
1607488
1607495
1607502
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated voltage
(V)
Number of poles Rated surge voltage
(kV)
Material of contact surface Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

7.94 €

50 28 Days 16082.5Tin0.14|1.50.14|1.50.14|1.5-|-10

17.00 €

15 7 Days 69056Silver0.5|160.5|160.5|160.5|1670

15.31 €

15 25 Days 69046Silver0.5|160.5|160.5|160.5|1670

15.95 €

15 28 Days 69046Silver0.5|160.5|160.5|160.5|1670

18.06 €

15 28 Days 69056Silver0.5|160.5|160.5|160.5|1670

Tech Support