Fiber optic contact insert, VC-FSMA (1855432)

Fiber optic contact insert, VC-FSMA 1855432

Product Details:

Manufacturer part number: 1855432

Brand: PHOENIX CONTACT

Price: 26.29

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1855432

Part Number
1855432
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.29 €

7 26 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Rated voltage(V) - With wire protection false Number of poles 1
Contact type - Ambient temperature(°C) -20|70 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 - Rated surge voltage(kV) - Type of electric connection -
Material of contact surface Silver Over voltage category - Pollution degree -
Diameter plug-in contact(mm) 3.1 Contact insert without contacts false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
With protective conductor false Material contact - Material connector of connector insert Other
Rated current In(A) - Material of contact insert - Min. number of insertion cycles -
Number of power contacts - Number of control contacts -

This page is Fiber optic contact insert, VC-FSMA, part number 1855432.
You can find the detail information about specifications and dimensions on part number 1855432.

Variation of this product

Part Number
1855703
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

31.68 €

6 26 Days

Tech Support