Manufacturer part number: 1437274
Brand: PHOENIX CONTACT
Price: 32.63 €
Delivery time: 40 Days
Contact material: Other
Width: 24 mm
Height: 24 mm
Rated current: 15 A
Rated voltage: 500 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1437274
Part Number
|
---|
1437274 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact material | Width (mm) | Height (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Length (mm) | Rated surge voltage (kV) | Connection size thread | Pole codification | Colour coding/contact insert | Colour of the separate adapter piece | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.63 € | 6 | 40 Days | Other | 24 | 24 | 15 | 500 | 4 | 55.9 | 6 | M20 | - | Black | Black |
Loading...
Model | - | Halogen free | false | Connection type | - |
---|---|---|---|---|---|
Colour housing | - | Locking mechanism | - | Material housing | Other |
Surface finish contacts | Other | Pollution degree | - | Angle of plug | - |
Mechanical coding | false | Continuity resistor(mOhm) | - | Angle of inclination(°) | -|- |
Degree of protection (IP) | IP65 | Number of connections per pole | 1 | Fire load(kWh) | - |
Built-in version | - | Connection cross section (fine-strand)(mm²) | -|- | Connection cross section (solid-core)(mm²) | -|- |
Max. continuous temperature resistance contact part(°C) | - | Max. continuous temperature resistance strain relief(°C) | - | Length soldering pin(mm) | - |
Wall thickness housing(mm) | - |
This page is Panel feed-through, Q, part number 1437274.
You can find the detail information about specifications and dimensions on part number 1437274.
Configure
Basic Attributes
Type
Contact material
Width(mm)
Height(mm)
Rated current(A)
Rated voltage(V)
Number of poles
Length(mm)
Rated surge voltage(kV)
Connection size thread
Pole codification
Colour coding/contact insert
Colour of the separate adapter piece
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1584787 |
1585045 |
1640634 |
1641497 |
1641659 |
1670277 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact material | Width (mm) | Height (mm) | Rated current (A) | Rated voltage (V) | Number of poles | Length (mm) | Rated surge voltage (kV) | Connection size thread | Pole codification | Colour coding/contact insert | Colour of the separate adapter piece |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.74 € | 10 | 26 Days | CuZn | 24 | 24 | 17.5 | 500 | 4 | 55.9 | 6 | M20 | - | Black | Black | |||
22.65 € | 10 | 26 Days | CuZn | 24 | 24 | 15 | 500 | 4 | 55.9 | 6 | M20 | - | Black | Black | |||
9.51 € | 20 | 26 Days | Other | 19 | 19 | 9 | 160 | 3 | 41.3 | 4 | M16 | 1, 2, 3 | Green | Other | |||
9.74 € | 20 | 26 Days | CuZn | 19 | 19 | 9 | 160 | 3 | 41.3 | 4 | M16 | 1, 2, 3 | Black | Black | |||
10.67 € | 20 | 26 Days | CuZn | 24 | 24 | 17.5 | 500 | 3 | 55.9 | 6 | M20 | 1, 2, 3 | Black | Black | |||
9.07 € | 30 | 98 Days | Other | 34.3 | 22.5 | 17.5 | 250 | 2 | 42.3 | 6 | - | 1, 2 | Green | Other |