Marshalling panel, CUC-PP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1409283
1409284
1422978
1422979
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material assembly frame

121.44 €

2 37 Days Steel

121.44 €

2 37 Days Steel

127.67 €

2 92 Days -

127.67 €

2 89 Days -

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 V0 With PE-connection false Type of fixing element -
Mounting type of the fixing element - Fixing direction - Type of mounting rail -

Tech Support