End clamp, E-UTWE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3069055

Part Number
3069055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.72 €

30 33 Days

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Mounting method Other
Length(mm) 80.8 Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 8.2
Height at lowest possible mounting height(mm) 64.5 Type of latching Screw less

This page is End clamp, E-UTWE, part number 3069055.
You can find the detail information about specifications and dimensions on part number 3069055.

Tech Support