Manufacturer part number: 2907917
Brand: PHOENIX CONTACT
Price: 128.70 €
Delivery time: 7 Days
Voltage protection level: 0.48 kV
Max. continuous voltage AC: 80 V
Total discharge current (8/20) (L+N-PE): 2 kA
Nominal discharge surge current (8/20) (L-N): 2 kA
Nominal voltage AC: 60 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2907917
Part Number
|
---|
2907917 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level (kV) | Max. continuous voltage AC (V) | Total discharge current (8/20) (L+N-PE) (kA) | Nominal discharge surge current (8/20) (L-N) (kA) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level L-PE/N-PE (kV) | Max. continuous voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.70 € | 5 | 7 Days | 0.48 | 80 | 2 | 2 | 60 | 0.48 | 0.8 | 80 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | true | Number of poles | 2 |
---|---|---|---|---|---|
Nominal load current(A) | 26 | Nominal voltage DC(V) | - | Category type 3 | true |
Signalling at the device | Optic | Degree of protection (IP) | - | With interference suppressor filter | false |
Max. conductor cross section solid (solid, stranded)(mm²) | 4 | Max. conductor cross section flexible (fine-strand)(mm²) | 2.5 | Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) | - |
This page is Type 3 surge protection device, PLT-SEC, part number 2907917.
You can find the detail information about specifications and dimensions on part number 2907917.
Configure
Basic Attributes
Type
Voltage protection level(kV)
Max. continuous voltage AC(V)
Total discharge current (8/20) (L+N-PE)(kA)
Nominal discharge surge current (8/20) (L-N)(kA)
Nominal voltage AC(V)
Voltage protection level L-N(kV)
Voltage protection level L-PE/N-PE(kV)
Max. continuous voltage DC(V)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2907916 |
2907925 |
2907926 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level (kV) | Max. continuous voltage AC (V) | Total discharge current (8/20) (L+N-PE) (kA) | Nominal discharge surge current (8/20) (L-N) (kA) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level L-PE/N-PE (kV) | Max. continuous voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.70 € | 5 | 7 Days | 0.2 | 34 | 1 | 1 | 24 | 0.2 | 0.6 | 44 | |||
128.70 € | 5 | 7 Days | 0.2 | 34 | 1 | 1 | 24 | 0.2 | 0.6 | 44 | |||
128.70 € | 5 | 7 Days | 0.48 | 80 | 2 | 2 | 60 | 0.48 | 0.8 | 80 |