End clamp, CARRIER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3059117

Part Number
3059117
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.11 €

170 91 Days

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Mounting method Other
Length(mm) 53.3 Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 13
Height at lowest possible mounting height(mm) 47.1 Type of latching Screw less

This page is End clamp, CARRIER, part number 3059117.
You can find the detail information about specifications and dimensions on part number 3059117.

Tech Support