Manufacturer part number: 2907918
Brand: PHOENIX CONTACT
Price: 128.70 €
Delivery time: 7 Days
Voltage protection level: 0.75 kV
Max. continuous voltage AC: 150 V
Nominal voltage AC: 120 V
Voltage protection level L-N: 0.75 kV
Voltage protection level L-PE/N-PE: 0.85 kV
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2907918
Part Number
|
---|
2907918 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level L-PE/N-PE (kV) | Max. continuous voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
128.70 € | 5 | 7 Days | 0.75 | 150 | 120 | 0.75 | 0.85 | 150 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | true | Number of poles | 2 |
---|---|---|---|---|---|
Total discharge current (8/20) (L+N-PE)(kA) | 5 | Nominal discharge surge current (8/20) (L-N)(kA) | 5 | Nominal load current(A) | 26 |
Nominal voltage DC(V) | - | Category type 3 | true | Signalling at the device | Optic |
Degree of protection (IP) | - | With interference suppressor filter | false | Max. conductor cross section solid (solid, stranded)(mm²) | 4 |
Max. conductor cross section flexible (fine-strand)(mm²) | 2.5 | Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) | - |
This page is Type 2 / 3 surge protection device, PLT-SEC, part number 2907918.
You can find the detail information about specifications and dimensions on part number 2907918.
Configure
Part Number |
---|
2907927 |
2907928 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | Voltage protection level L-N (kV) | Voltage protection level L-PE/N-PE (kV) | Max. continuous voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|
128.70 € | 5 | 7 Days | 0.75 | 150 | 120 | 0.75 | 0.85 | 150 | |||
128.70 € | 5 | 7 Days | 1.25 | 264 | 240 | 1.25 | 1.4 | 275 |