Type 3 surge protection plug, Protective plug PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2839648

Part Number
2839648
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

129.00 €

10 7 Days

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of poles 2
Voltage protection level(kV) 0.12 Max. continuous voltage AC(V) 60 Total discharge current (8/20) (L+N-PE)(kA) 0.5
Nominal discharge surge current (8/20) (L-N)(kA) 0.5 Nominal load current(A) 26 Nominal voltage AC(V) -
Nominal voltage DC(V) 48 Category type 3 true Voltage protection level L-N(kV) 0.12
Voltage protection level L-PE/N-PE(kV) 0.12 Signalling at the device Optic Max. continuous voltage DC(V) 60
Degree of protection (IP) - With interference suppressor filter false Max. conductor cross section solid (solid, stranded)(mm²) -
Max. conductor cross section flexible (fine-strand)(mm²) - Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) -

This page is Type 3 surge protection plug, Protective plug PT , part number 2839648.
You can find the detail information about specifications and dimensions on part number 2839648.

Tech Support