Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3245024 |
3245040 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.71 € | 100 | 7 Days | 250 | 6.2 | 47.5 | 0.14|6 | 0.25|4 | 0.14|6 | 0.14|1.5 | 32 | |||
3.29 € | 100 | 7 Days | 400 | 10.2 | 46.9 | 0.5|16 | 0.5|10 | 0.5|16 | 0.5|4 | 57 |
Loading...
Colour | Blue | Mounting method | Other | Number of clamp positions | 1 |
---|---|---|---|---|---|
Length(mm) | 55 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | Other |
Connecting plate required | true | Suitable for N-busbar | - | Type of electric connection | Screw connection |
Material insulation body | Other |
Configure
Basic Attributes
Rated voltage(V)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes