Panel mounting frame, VS-AR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1853243

Part Number
1853243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.17 €

45 29 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Inflammability class of insulation material acc. with UL94 Other With PE-connection false Material assembly frame Plastic
Type of fixing element - Mounting type of the fixing element - Fixing direction -
Type of mounting rail -

This page is Panel mounting frame, VS-AR, part number 1853243.
You can find the detail information about specifications and dimensions on part number 1853243.

Tech Support