Ring Cable lug, RCEI (3241202)

Ring Cable lug, RCEI 3241202

Product Details:

Manufacturer part number: 3241202

Brand: PHOENIX CONTACT

Price: 0.41

Delivery time: 98 Days


Technical Data:

Bolt dimension (metric): 0.0000015

Nominal cross section: 0.5|1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3241202

Part Number
3241202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt dimension (metric) Nominal cross section
(mm²)

0.41 €

500 98 Days 0.00000150.5|1.5

Loading...

  1. 1

Basic information

Surface protection - Insulation - Max. current (Imax)(A) -
Flange shape Ring shape For pull protected connections - Reel packaging -
Colour insulation - Material - AWG-range -|-
Suitable for fine strand conductors - Suitable for flat conductors - Suitable for high temperatures (to 650 °C) -
Suitable for insulated varnish - Suitable for solid cores - Useful for stranded conductors -
Suitable for round conductors - Sleeve form - According to DIN false
Stud size (imperial) -

This page is Ring Cable lug, RCEI, part number 3241202.
You can find the detail information about specifications and dimensions on part number 3241202.

Variation of this product

Part Number
3241201
3241205
3241206
3241210
3241211
3241214
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt dimension (metric) Nominal cross section
(mm²)

0.41 €

500 7 Days 0.00000150.5|1.5

0.51 €

400 7 Days 0.00000150.5|1.5

0.41 €

500 12 Days 0.00000251.5|2.5

0.63 €

300 7 Days 0.00000251.5|2.5

0.60 €

400 12 Days 0.0000064|6

0.87 €

300 7 Days 0.0000064|6

Tech Support