EMC filter surge protection device, SFP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2856702
2859987
2920667
2920670
2920683
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Total discharge current (8/20) (L+N-PE)
(kA)
Nominal discharge surge current (8/20) (L-N)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Voltage protection level L-N
(kV)
Voltage protection level L-PE/N-PE
(kV)

466.10 €

1 7 Days 0.4515033201200.450.45

444.10 €

1 7 Days 1264552024011

348.00 €

1 7 Days 0.451503351200.450.45

387.40 €

1 7 Days 0.4515033101200.450.45

427.00 €

1 7 Days 0.4515033151200.450.45

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of poles 2
Nominal voltage DC(V) - Category type 3 true Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - With interference suppressor filter false
Max. conductor cross section solid (solid, stranded)(mm²) 6 Max. conductor cross section flexible (fine-strand)(mm²) 4 Total discharge current (8/20) (L1+L2+L3+N-PE)(kA) -

Tech Support