Manufacturer part number: 1986657
Brand: PHOENIX CONTACT
Price: 1.75 €
Delivery time: 28 Days
Model: -
Modular spacing: 10 mm
Number of bridged clamps: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1986657
Colour | - | Mounting method | - | Insulated | false |
---|---|---|---|---|---|
Rated voltage(V) | - | With shock protection | false | Rated current In(A) | - |
Explosion-tested version 'Ex e' | false |
This page is Plug-in bridge, FBSK, part number 1986657.
You can find the detail information about specifications and dimensions on part number 1986657.
Part Number |
---|
1928411 |
1928424 |
1928437 |
1986660 |
1986673 |
1986686 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Modular spacing (mm) | Number of bridged clamps |
---|---|---|---|---|---|---|---|---|
2.54 € | 100 | 28 Days | Other | 10 | 4 | |||
3.34 € | 60 | 28 Days | Other | 10 | 5 | |||
6.42 € | 50 | 28 Days | Other | 10 | 10 | |||
2.66 € | 70 | 28 Days | - | 10 | 4 | |||
3.20 € | 100 | 28 Days | - | 15 | 4 | |||
2.10 € | 100 | 28 Days | - | 15 | 3 |