Shield connection clamp, SK 20 (1083004)

Shield connection clamp, SK 20 1083004

Product Details:

Manufacturer part number: 1083004

Brand: PHOENIX CONTACT

Price: 8.70

Delivery time: 26 Days


Technical Data:

Height: 73.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1083004

Part Number
1083004
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

8.70 €

100 26 Days 73.5

Loading...

  1. 1

Basic information

Mounting method - Operation temperature(°C) -|- Width/grid dimension(mm) 24
Type of electric connection Screw connection Permitted cable diameter(mm) 5|20 Explosion-tested version 'Ex e' false

This page is Shield connection clamp, SK 20, part number 1083004.
You can find the detail information about specifications and dimensions on part number 1083004.

Variation of this product

Part Number
1083005
1105796
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)

8.70 €

100 26 Days 73.5

8.32 €

250 11 Days 75

Tech Support