Potential distributor, VARIOFACE module, VIP-2 (2903603)

Potential distributor, VARIOFACE module, VIP-2 2903603

Product Details:

Manufacturer part number: 2903603

Brand: PHOENIX CONTACT

Price: 159.20

Delivery time: 7 Days


Technical Data:

Width: 97.7 mm

Height: 109.8 mm

Depth: 51 mm

Number of clamp positions per pole: 8

Conductor cross section flexible (fine-strand) with cable end sleeve: 0.2|6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903603

Part Number
2903603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of clamp positions per pole Conductor cross section flexible (fine-strand) with cable end sleeve
(mm²)
Conductor cross section solid (solid, stranded)
(mm²)

159.20 €

2 7 Days 97.7109.85180.2|60.2|10

Loading...

  1. 1

Basic information

Number of poles 2 Max. rated current(A) 30 With N-rail false
With PE-rail false

This page is Potential distributor, VARIOFACE module, VIP-2, part number 2903603.
You can find the detail information about specifications and dimensions on part number 2903603.

Variation of this product

Part Number
2903717
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Number of clamp positions per pole Conductor cross section flexible (fine-strand) with cable end sleeve
(mm²)
Conductor cross section solid (solid, stranded)
(mm²)

69.50 €

3 7 Days 131.565.545.1240.2|40.2|6

Tech Support