Termination carrier, TC-EC56F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904679

Part Number
2904679
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

671.00 €

1 47 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 304 Height(mm) 170
Depth(mm) 160 Rated current(A) 1.2 Rated voltage(V) 24
Number of poles 56 Type of electrical connection, field-sided - Pollution degree 2
Type of electrical connection, control sided Other

This page is Termination carrier, TC-EC56F, part number 2904679.
You can find the detail information about specifications and dimensions on part number 2904679.

Tech Support