16-channel digital output module, UM-2KS50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900175

Part Number
2900175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

473.90 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Width(mm) 162 Height(mm) 112
Depth(mm) 80 Rated current(A) 0.1 Rated voltage(V) 24
Number of poles 32 Type of electrical connection, field-sided Screw connection Pollution degree 2
Type of electrical connection, control sided Other

This page is 16-channel digital output module, UM-2KS50, part number 2900175.
You can find the detail information about specifications and dimensions on part number 2900175.

Tech Support