System connection, PLC-V8 / D15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2296074

Part Number
2296074
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.35 €

3 7 Days

Loading...

  1. 1

Basic information

Mounting method - Width(mm) 49.92 Height(mm) 41
Depth(mm) 50 Rated current(A) 1 Rated voltage(V) 24
Number of poles 15 Type of electrical connection, field-sided Plug-in connection Pollution degree 2
Type of electrical connection, control sided Other

This page is System connection, PLC-V8 / D15, part number 2296074.
You can find the detail information about specifications and dimensions on part number 2296074.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360