Passive module, FLKM-2KS40 (2321826)

Passive module, FLKM-2KS40 2321826

Product Details:

Manufacturer part number: 2321826

Brand: PHOENIX CONTACT

Price: 177.80

Delivery time: 54 Days


Technical Data:

Width: 194 mm

Height: 125.4 mm

Depth: 40 mm

Rated current: 1 A

Rated voltage: 50 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2321826

Part Number
2321826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles

177.80 €

2 54 Days 194125.44015040

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Type of electrical connection, field-sided Other Pollution degree 2
Type of electrical connection, control sided Other

This page is Passive module, FLKM-2KS40, part number 2321826.
You can find the detail information about specifications and dimensions on part number 2321826.

Variation of this product

Part Number
2314752
2321855
2321936
2321981
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)
Number of poles

120.70 €

2 54 Days 99.5125.4600.12440

197.60 €

1 54 Days 194125.44015040

290.30 €

1 75 Days 91.6111.855.50.052416

270.70 €

1 75 Days 180.1111.85615040

Tech Support