Socket terminal block, JBC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240164

Part Number
3240164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1200 Quote

Loading...

  1. 1

Basic information

Nominal current(A) 24 Nominal voltage(V) 450 Colour Transparent
Number of clamp positions 3 Cable diameter(mm) 0|0 Suitable for solid core -
Conductor cross section flexible (fine-strand) with cable end sleeve(mm²) 0|0 Conductor cross section solid (solid, stranded)(mm²) -|- AWG-range -|-
Nominal cross section(mm²) 2.5|2.5 Suitable for multi-wire core - Suitable for flexible core -
With operation lever -

This page is Socket terminal block, JBC, part number 3240164.
You can find the detail information about specifications and dimensions on part number 3240164.

Tech Support